IESNA:LM-63-2002
[TEST]P1352559
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-78)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA02R409840DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R40 optic, 4000K CCT AND, 98CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]206
TILT=NONE
1 -1 1 55 15 1 1 0.25 0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 45 67.5
90 112.5 135 157.5 180
10.6 11 11.7 12.5 14 17 22.5 32.2 57.9 119.4
215.3 326 443.8 491.3 535 572.7 604.6 631.9 650.2 660.2
665.4 666.7 665.7 663.8 662.1 662.1 661 658.9 654.9 647
633.4 608.4 588.7 575.7 559.2 524.8 494.7 462.2 421.1 371.2
322.9 285.9 255 147.8 44.1 1.3 0.8 0.6 0.6 0.4
0.4 0.2 0.2 0 0
10.6 11 11.7 12.5 14 16.6 22.1 31 57.1 111.4
202.8 313.3 433 477.5 519.3 554.3 588.7 617.5 637.7 648.1
654.8 657.8 658 657.8 655.5 654.6 654 651.5 648.3 641.9
629.8 605.6 585.7 570.8 551.8 522.1 490.7 454.4 414.3 364.9
315.9 276.4 247.3 145.7 38.4 1.3 0.6 0.6 0.4 0.4
0.4 0.2 0.2 0 0
10.6 11 11.7 12.5 13.8 16.5 21.4 29.9 50.3 100.3
178.8 276 385.7 426.4 466.3 503.2 533.9 563.2 588.5 605.2
617.5 625.2 629.4 632.4 633.8 634 634.9 634.7 633 628.5
620.7 600.3 574.9 553.7 530.7 501.1 462.2 429.1 387.1 343.9
291.9 245.4 215.1 116.7 29.9 1.3 0.6 0.6 0.4 0.4
0.2 0.2 0.2 0 0
10.6 11 11.7 12.5 13.6 16.1 20.2 28 45 82.1
143.8 227.8 319 355.3 390.1 423 456.1 481.3 507 528.2
545.4 557.9 569.1 576.8 582.1 585.5 587.8 588 586.7 582.1
572.1 556 529 497.5 469.4 439.1 397.1 361.7 323.9 277.3
232.7 195.4 162.7 83.8 17.8 1.3 0.6 0.6 0.4 0.4
0.2 0.2 0.2 0 0
10.6 11 11.5 12.3 13.4 15.5 19.1 25.2 36.5 63.9
106.1 166.3 234.4 266.4 292.3 320.9 346.2 371 391.8 412.2
426.4 440.2 450.8 459.3 465.2 468 468.8 467.5 463.5 457.4
445.9 431.1 410 379.1 350.9 322.7 292.1 256.2 223 188.6
152.3 119.2 93.5 44.1 11.4 1.3 0.6 0.4 0.4 0.2
0.2 0.2 0.2 0 0
10.6 11 11.5 12.1 13.1 14.8 17.6 22.5 30.5 47.1
75.1 113.3 158.7 177.5 197.7 216.6 234.8 252.4 267.3 282.1
292.7 303.3 311.6 316.9 319.5 319.7 318 313.9 307.8 298.9
287.9 274.5 257.5 234.8 212.1 190.3 166.1 143.8 121.1 98.9
78.5 59.6 43.9 20.4 6.8 1.3 0.4 0.4 0.2 0.2
0.2 0.2 0.2 0 0
10.6 11 11.5 11.9 12.9 14 16.3 19.7 24.8 34.2
49.6 70.8 94.8 104.4 115 126 136.8 146.6 154.9 162.5
169.1 173.9 177.3 178.6 178.4 176.1 172.5 166.7 159.7 151.3
142.5 132.8 122.2 110.7 98.2 85.3 72.1 59.4 49.8 40.5
33.9 26.9 19.9 9.8 3.6 0.8 0.4 0.4 0.2 0.2
0.2 0.2 0.2 0 0
10.6 11 11.4 11.9 12.5 13.4 14.9 17.2 20.6 25.9
33.9 44.8 56 60.7 64.9 68.9 72.8 76.6 80 82.7
84.8 85.9 86.3 85.5 84 81.2 78.1 74.2 70.2 65.6
60.7 55.2 49.8 44.3 38.8 34.2 30.3 26.1 21.4 17.2
14 11.2 8.5 4 1.3 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0
10.6 11 11.4 11.7 11.9 12.1 12.7 13.4 14.6 15.7
17.4 19.7 22.1 23.1 23.8 24.4 24.8 24.8 24.8 24.6
24.4 23.8 23.3 22.5 21.4 19.9 18.2 16.6 14.9 13.6
12.3 11 9.5 7.9 7 6.1 5.1 4.2 3.2 2.5
1.9 1.3 0.8 0.4 0.2 0.2 0.2 0.4 0.4 0.4
0.2 0.2 0.2 0.2 0
10.6 10.8 11 10.8 10.6 10.2 9.6 9.1 8.5 7.8
7 6.2 5.5 5.3 4.9 4.5 4.4 4 3.6 3.4
3 2.8 2.5 2.1 1.9 1.7 1.5 1.1 0.9 0.8
0.8 0.6 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0
10.6 10.6 10.4 10 9.5 8.9 7.9 7.2 6.4 5.7
4.9 4.4 3.8 3.6 3.4 3.2 3 3 2.8 2.6
2.6 2.5 2.5 2.3 2.3 2.1 2.1 2.1 1.9 1.9
1.9 1.9 1.7 1.7 1.7 1.7 1.7 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.3 1.3 1.1 0.9 0.9 0.9
0.8 0.8 0.8 0.6 0
10.6 10.2 9.8 9.3 8.7 7.9 7.4 6.6 6.1 5.7
5.1 4.7 4.4 4.4 4.2 4.2 4 4 3.8 3.8
3.6 3.6 3.6 3.4 3.4 3.4 3.4 3.2 3.2 3.2
3.2 3.2 3 3 3 3 2.8 2.8 2.8 2.8
2.8 2.8 2.8 2.6 2.5 2.5 2.3 1.9 1.7 1.5
1.3 0.9 0.8 0.6 0
10.6 10 9.5 8.9 8.5 7.9 7.4 6.8 6.4 6.1
5.7 5.5 5.3 5.1 4.9 4.9 4.9 4.9 4.7 4.7
4.7 4.7 4.7 4.7 4.7 4.5 4.5 4.5 4.5 4.5
4.5 4.5 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4
4.2 4.2 4.2 4.2 3.8 3.6 3.4 3.2 2.8 2.5
2.1 1.5 1.1 0.6 0
10.6 9.8 9.5 8.9 8.5 7.9 7.6 7.2 6.8 6.6
6.4 6.1 5.9 5.9 5.9 5.9 5.7 5.7 5.7 5.7
5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7
5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.5
5.5 5.5 5.5 5.3 5.3 4.9 4.7 4.4 4 3.6
3 2.5 1.7 0.9 0
10.6 9.8 9.3 8.9 8.3 7.9 7.6 7.4 7 6.8
6.6 6.4 6.2 6.2 6.1 6.1 6.1 6.1 6.1 6.1
6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1
6.1 6.1 6.1 6.1 6.1 6.1 6.1 6.1 5.9 5.9
5.9 5.9 5.9 5.7 5.5 5.3 5.1 4.7 4.4 3.8
3.4 2.6 1.9 0.9 0
